DR Self-Feeding Wood Chipper
PREMIER 375CE [Discontinued Model]
List:$1,799.99
Sale:$1,709.99
Wood Chippers
Special:$1,499.99
In Stock
Ships in 1 to 3 Business days
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Chipping | |
|---|---|
| Chipper Flywheel | 14" |
| Chipper Knife Material | D2 Heat Treated Tool Steel |
| Chipper Knife Size | 4.25" |
| Chipper Knife Speed | 101 mph |
| Chipping Capacity | 3.75" |
| Hopper Opening Size | 14.5" x 23.5" |
| Safety Blowback Shield | Yes |
| Dimensions | |
|---|---|
| Flywheel Diameter | 14" |
| Flywheel Weight | 25 lbs |
| Height | 45" |
| Length | 43.75" |
| Shipping Weight | 252 lbs |
| Weight | 164 lbs |
| Shipping Dimensions | 50" L x 38"W x 34"H |
| Engine | |
|---|---|
| Air Filter | Dual Element |
| Cooling Methods | Air |
| Displacement | 250 cc |
| Ft Lbs Torque | *11.5 ft-lbs gross torque (per SAE J1940) |
| Horsepower | 7.0 HP |
| Lubrication | Splash |
| Make | Briggs & Stratton |
| Number Of Cylinders | 1 |
| Oil Capacity | 20 oz |
| Oil Type | SAE 30W HD |
| Starting Type | Manual-Starting |
| Fuel_System | |
|---|---|
| Fuel Capacity | 3 Quarts |
| General | |
|---|---|
| Assembly | Yes |
| Wheels_Tires | |
|---|---|
| Number of Tires | 2 |
| Tire Size | 4.10/3.50-4 |
| Tread | Saw Tooth |
| Warranty | |
|---|---|
| Engine Warranty | 2 yrs Residential Use, 90 Days Commercial Use |
| Machine Warranty | 2 yrs Residential Use |
| Material | |
|---|---|
| Frame | 12 gauge |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS