DR Self-Feeding Wood Chipper
PRO XL575
List:$3,799.99
Sale:$3,199.99
Wood Chippers
OR
$91/mo
Suggested payment
Limited Time Offer Detailswith 36 month special financing*
In Stock
Ships in 1 to 3 Business days
Buy this item in a bundle
Buy the PRO XL575 Bundle NOW and SAVE and EXTRA $25!
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Chipping | |
|---|---|
| Chipper Knife Material | Heat Treated D2 Tool Steel |
| Chipper Knife Size | 7-1/4 x 1-1/4 x 9/32" |
| Chipper Knife Speed | 144 MPH (40 Bites Per Second) |
| Chipping Capacity | 5-3/4" Diameter |
| Hopper Opening Size | 19 x 30.5 |
| Dimensions | |
|---|---|
| Flywheel | 20" Diameter x 5/8" Thick |
| Flywheel Weight | 62.5 lbs |
| Height | 58.25" |
| Length | 66" Tongue up / 86" Tongue down |
| Engine | |
|---|---|
| Air Filter | Dual-Element |
| Displacement | 420cc |
| Engine Type | OHV |
| Ft Lbs Torque | 19.60 |
| Horsepower | 12 |
| Lubrication | Splash |
| Make | DR |
| Number Of Cylinders | 1 (w/ Cast-Iron Sleeve) |
| Oil Capacity | 1.2 Quarts |
| Oil Type | SAE 30W HD |
| RPM Speeds | 3600 rpm |
| Starting Type | Electric w/ Manual Back Up |
| Fuel_System | |
|---|---|
| Fuel Capacity | 1.7 Gallons |
| General | |
|---|---|
| Assembly | Yes |
| Wheels_Tires | |
|---|---|
| Tire Size | 4.10/3.50-6 12" |
| Warranty | |
|---|---|
| Engine Warranty | 2 yrs residential use, 1 yr commercial |
| Machine Warranty | 2 yrs residential use, 90 day commercial |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS