DR Chipper Shredder
PRO 420
List:$1,799.99
Sale:$1,599.99
Chipper Bundles
OR
$0/mo
Suggested payment
Limited Time Offer Detailswith month special financing*
In Stock
Free Shipping to Your Home
Ships in 1 to 3 Business days
Buy this item in a bundle
Buy the PRO Bundle NOW and get an EXTRA $25 off your order!
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Chipping | |
|---|---|
| Chipper Flywheel | 20.25" Dia, 30.1 lbs, 1/4" thick |
| Chipper Knife Size | 4.75" x 1.25" x .25" |
| Chipper Knife Speed | 318 ft/s (217 mph) |
| Hopper Opening Size | 9.4" x 8.6" |
| Dimensions | |
|---|---|
| Flywheel | 20.25" Dia, 30.1 lbs, 1/4" thick |
| Shipping Weight | 200 lbs |
| Weight | 188 lbs |
| Shipping Dimensions | 42.625 x 24.25 x 30.5 |
| Engine | |
|---|---|
| Air Filter | Dual Element |
| Displacement | 301cc |
| Ft Lbs Torque | 15.3 ft-lb |
| Horsepower | 9.2 HP |
| Lubrication | Splash |
| Make | DR |
| Oil Capacity | 1.1L |
| Oil Type | 10W-30 or 15W-40 |
| RPM Speeds | 3600 RPM |
| Starting Type | Electric |
| Fuel_System | |
|---|---|
| Fuel Capacity | 5.4L |
| Wheels_Tires | |
|---|---|
| Number of Tires | 2 |
| Tire Size | 14" x 2" |
| Tread | Plastic Tread Cap |
| Warranty | |
|---|---|
| Engine Warranty | 2 yrs residential use, 90 days commercial |
| Machine Warranty | 2 yrs residential use, 90 days commercial |
| Shredding | |
|---|---|
| Standard Screen | 1" |
| Shredding Capacity | 3/4" diameter woody material |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS