DR Chipper Shredder
PRO XL520
List:$4,099.99
Sale:$3,599.99
Chipper Shredders
OR
$105/mo
Suggested payment
Limited Time Offer Detailswith 36 month special financing*
In Stock
Free Shipping to Your Home
Ships in 1 to 3 Business days
Buy this item in a bundle
Buy the PRO XL520 Bundle NOW and SAVE and Extra $25!
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Engine | |
|---|---|
| Air Filter | Dual element |
| Displacement | 420CC |
| Ft Lbs Torque | 19.6 |
| Horsepower | 12 |
| Lubrication | Splash |
| Make | DR |
| Model | OHV |
| Number Of Cylinders | 1 |
| Oil Capacity | 1.2 Quarts |
| Oil Type | SAE 30W HD |
| RPM Speeds | 3600 (+/- 100) |
| Starting Type | Electric |
| Chipping | |
|---|---|
| Chipper Knife Size | 6-1/4" |
| Chipper Knife Speed | 97 MPH |
| Chipping Capacity | 5" |
| Hopper Opening Size | 8" x 14" |
| Dimensions | |
|---|---|
| Flywheel Weight | 33 lbs |
| Shipping Weight | 560 lbs |
| Weight | 407 lbs. |
| Shipping Dimensions | 78"L x 49"W x 50"H |
| Fuel_System | |
|---|---|
| Fuel Capacity | 1.7 gal (run time 45-60mins) |
| Shredding | |
|---|---|
| Hammer Features | 24 free swinging, serrated, reversible 3 additional times |
| Standard Screen | 1" |
| Shredding Capacity | 1-1/2" |
| Warranty | |
|---|---|
| Engine Warranty | 2 yrs residential use, 90 day commercial |
| Machine Warranty | 2 yrs residential use, 90 day commercial |
| Wheels_Tires | |
|---|---|
| Number of Tires | 2 |
| Tire Size | 16" x 4.6" |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS