DR Steel Swivel Dump Cart
12 Cubic Feet
List:$499.99
Sale:$449.99
P4
FREE SHIPPING
Ships in 1 to 3 Business days
Added to Your Shopping Cart
OR
OTHER MODELS
OVERVIEW
See More
SPECS
SPECS
| Dimensions | |
|---|---|
| Height | 28" |
| Length | 72" |
| Weight | 100 lbs |
| Width | 35" |
| Towing | |
|---|---|
| Hitch Type | Pin |
| Wheels_Tires | |
|---|---|
| Number of Tires | 2 |
| Tire Size | 16" |
| Material | |
|---|---|
| Material | Steel |
| General | |
|---|---|
| Assembly | Some assembly required |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
OTHER ITEMS
OTHER ITEMS