Chippers
Shop by Category:
Request Your FREE
Product Catalog!
Includes:
- DR Chipper Product Features
- Model Comparisons
- Factory Direct Offers
Protect your DR Rapid-Feed Chipper from the elements, sun damage, dust, tree sap, and birds with this durable cover. Quick slip-on and elastic edges give it a fast, custom like fit.
Note: this is for Rapid Fire models produced from 2008 to November 2015.
Protect your DR Rapid-Feed Chipper from the elements, sun damage, dust, tree sap, and birds with this durable cover. Quick slip-on and elastic edges give it a fast, custom like fit.
Note: this is for Rapid Fire models produced from 2008 to November 2015.
Control the size of your shredded material for even more versatility! The Rectangular Hole Shred Screen is perfect for wet or dry materials and produces coarse-grade mulch. Compatible with the 11.5 Premier DR Chipper Shredder purchased before October 2015.
Control the size of your shredded material for even more versatility! The Rectangular Hole Shred Screen is perfect for wet or dry materials and produces coarse-grade mulch. Compatible with the 11.5 Premier DR Chipper Shredder purchased before October 2015.
The 12 Volt Battery Charger comes standard with small alligator clips that work with our DR batteries. The optional Large Clips work with tractors, autos, boats and more that have larger battery terminals.
The 12 Volt Battery Charger comes standard with small alligator clips that work with our DR batteries. The optional Large Clips work with tractors, autos, boats and more that have larger battery terminals.
Compatible with current DR PRO 475, PRO 475P (3-Point Hitch) and PRO XL575 models. The Extended Discharge Chute allows you to load chips directly into a pickup bed or cart, so you don't have to pick them up off the ground. You can control the angle of discharge with a multi-position deflector.
Compatible with current DR PRO 475, PRO 475P (3-Point Hitch) and PRO XL575 models. The Extended Discharge Chute allows you to load chips directly into a pickup bed or cart, so you don't have to pick them up off the ground. You can control the angle of discharge with a multi-position deflector.
Compare up to 4 items
Select the compare checkbox on at least 2 items to compare.