DR PRO MAX30 Lawn Mower
Manual Start (30" Cut)
List:$1,599.99
Sale:$1,399.99
Walk-Behind Mowers
OR
$40/mo
Suggested payment
Limited Time Offer Detailswith 36 month special financing*
In Stock
Ships in 1 to 3 Business days
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Cutting | |
|---|---|
| Blade Tip Speed | 19,000 FPM |
| Cutting Height | 1"-4", 1/2" Increments |
| Cutting Width | 30" |
| Grass Bagger Capacity | 2 Bushels |
| Number of Blades | 2 |
| Dimensions | |
|---|---|
| Handlebar Height | Adjustable, 36"-48" |
| Shipping Weight | 160 lbs |
| Weight | 117 lbs |
| Width | 31.5” for Mulching or Bagging, 39.5” for Side Discharge |
| Shipping Dimensions | 40" L x 48" W x 29" H |
| Engine | |
|---|---|
| Air Filter | Dual Element (Paper and Foam) |
| Displacement | 224cc |
| Engine Type | DR® OHV |
| Ft Lbs Torque | 10.6 ft-lb gross torque at 2500 RPM per SAE J1940 |
| Horsepower | 6.7 gross HP at 3600 RPM per SAE J1940 |
| Lubrication | Splash |
| Oil Capacity | 20.3 oz |
| Oil Type | SAE 30W HD |
| RPM Speeds | 3600 RPM |
| Starting Type | Manual |
| Fuel_System | |
|---|---|
| Fuel Capacity | 1.0 qt. |
| General | |
|---|---|
| Assembly | Yes |
| Speed | 0 to 3.5 MPH |
| Material | |
|---|---|
| Deck | Cast Aluminum w/Lifetime Warranty |
| Handlebar Style | Padded Ergonomic |
| Warranty | |
|---|---|
| Engine Warranty | 2 yrs residential use, 90 day commercial |
| Manufacturer Warranty | 2 yrs residential use, 90 day commercial |
| Deck Warranty | Lifetime Warranty |
| Wheels_Tires | |
|---|---|
| Front Tire Size | 2, 8" Resin |
| Rear Tire Size | 2, 10" Resin |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS