DR Leaf and Lawn Vacuum (Commercial)
XD45 Commercial-grade Leaf, Lawn, & Litter Vacuum
List:$2,499.99
Sale:$2,199.99
Walk-Behind Leaf Vacs
In Stock
Ships in 1 to 3 Business days
Buy this item in a bundle
Buy the XDLLV Bundle NOW and get an EXTRA $50 off your order!
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Dimensions | |
|---|---|
| Height | 46” |
| Length | 59” |
| Shipping Weight | 205 lbs |
| Weight | 170 lbs |
| Width | 31” |
| Shipping Dimensions | 36” W x 42” H x 44” L |
| Engine | |
|---|---|
| Air Filter | Dual-Element |
| Cooling Methods | Air |
| Displacement | 190cc |
| Engine Type | OHV |
| Ft Lbs Torque | 8.5 FT-LBS |
| Lubrication | Splash |
| Make | Briggs & Stratton |
| Model | PXi 850 |
| Number Of Cylinders | 1 (Cast-Iron) |
| Oil Capacity | 20 oz |
| Oil Type | SAE 30W HD |
| RPM Speeds | 3600 rpm |
| Starting Type | Manual-Start |
| Fuel_System | |
|---|---|
| Fuel Capacity | 1.0 L / 0.27 gal |
| General | |
|---|---|
| CARB Certified | 49 State (EPA certified) |
| Assembly | Yes |
| Speed | Reverse: n/a Forward: 0 – 2.6 MPH |
| Hauling | |
|---|---|
| Hauling Capacity | 45 Gallons / 6 Cu. Ft |
| Weight Capacity | 60 lbs |
| Warranty | |
|---|---|
| Engine Warranty | 2 Year Residential 1 Year Commercial |
| Machine Warranty | 2 Year Residential 1 Year Commercial |
| Wheels_Tires | |
|---|---|
| Number of Tires | 4 |
| Tire Size | 12" |
| Tread | Turf |
| Wheel | Molded plastic wheel with solid rubber tire |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 NOW FREE!
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS