DR Field and Brush Mower
PRO MAX60T
List:$6,699.99
Sale:$5,999.99
P4
OR
$171/mo
Suggested payment
Limited Time Offer Detailswith 36 month special financing*
In Stock
Ships in 1 to 3 Business days
Buy this item in a bundle
Buy the PRO MAX60T Bundle NOW and get an EXTRA $75 off!
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Clutch | |
|---|---|
| Clutch | Electric |
| Cutting | |
|---|---|
| Blade Tip Speed | 18,500 ft/min |
| Cutting Capacity | 6'-high grass; 8'-high weeds & brush; 3"-thick saplings |
| Cutting Height | 4" - 8" Electric Actuator |
| Cutting Width | 60" |
| Maximum Cutting Speed | 5 mph |
| Number of Blades | 2 |
| Discharge Location | Rear |
| Dimensions | |
|---|---|
| Height | 32.5" |
| Length | 156" |
| Shipping Weight | 675 lbs |
| Weight | 650 lbs |
| Width | 66" |
| Shipping Dimensions | 91" L x 59" W x 40" H |
| Engine | |
|---|---|
| Air Filter | Dual-Element |
| Displacement | 726cc |
| Horsepower | 24HP |
| Lubrication | Full Pressure Pump w/Oil Filter |
| Make | Kawasaki FS730V |
| Number Of Cylinders | 2 (w/ Cast-Iron Sleeves) |
| Oil Capacity | 67.6oz (2.1 qts) |
| RPM Speeds | 3600 RPM |
| Starting Type | Electric |
| Fuel_System | |
|---|---|
| Fuel Capacity | 2-1/2 gal |
| General | |
|---|---|
| CARB Certified | No |
| Assembly | Yes |
| Warranty | |
|---|---|
| Engine Warranty | 3 year residential, 3 year commercial |
| Machine Warranty | 2 year residential, 90 day commercial |
| Wheels_Tires | |
|---|---|
| Front Tire Size | 11" x 4/5", Flat Free |
| Rear Tire Size | 13" x 5/6", Tubeless |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS