DR Field and Brush Mower
PRO 44T (17.5 HP)
List:$3,799.99
Sale:$3,499.99
Tow-Behind Field & Brush Mowers
OR
$102/mo
Suggested payment
Limited Time Offer Detailswith 36 month special financing*
In Stock
Ships in 1 to 3 Business days
Buy this item in a bundle
Buy the PRO 44T Bundle NOW and get an EXTRA $50 off your order!
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Clutch | |
|---|---|
| Clutch | Electric |
| Cutting | |
|---|---|
| Cutting Capacity | 4'-high grass; 8'-high weeds & brush; 3"-thick saplings |
| Cutting Height | 4" to 7 1/2" |
| Cutting Width | 44" |
| Number of Blades | 2 |
| Dimensions | |
|---|---|
| Height | 29 1/2" |
| Length | 146" with tow bar extended |
| Shipping Weight | 533 lbs. |
| Weight | 448 lbs. |
| Width | 46.5" |
| Shipping Dimensions | 78"L x 49"W x 40"H |
| Engine | |
|---|---|
| Air Filter | Dual Element |
| Engine Type | Briggs & Stratton EX Series |
| Horsepower | 17.5 HP |
| Lubrication | Full pressure pump with oil filter |
| Make | Briggs & Stratton |
| Model | EX Series |
| Number Of Cylinders | One (cast iron sleeve) |
| Oil Filter | Yes |
| Oil Type | 30W HD |
| Pre Cleaner | Yes |
| Starting Type | Electric |
| Fuel_System | |
|---|---|
| Fuel Capacity | 2 1/2 gallons with fuel pump and fuel filter |
| Fuel Shutoff Valve | Yes |
| General | |
|---|---|
| Type | Tow-Behind |
| Wheels_Tires | |
|---|---|
| Dimensions | Front: 11 x 4-5" Rear: 13 x 5-6" |
| Number of Tires | 4 |
| Tread | Front: Never Flat |
| Warranty | |
|---|---|
| Engine Warranty | 2 years residential, 1 year commercial |
| Machine Warranty | 2 years residential, 90 days commercial |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS