DR Field and Brush Mower
PREMIER 44T
List:$3,099.99
Sale:$2,899.99
Tow-Behind Models
OR
$95/mo
Suggested payment
Limited Time Offer Detailswith 24 month special financing*
In Stock
Ships in 1 to 3 Business days
Buy this item in a bundle
Buy the PREMIER 44T Bundle NOW and get an EXTRA $50 off!
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Clutch | |
|---|---|
| Clutch | Electric |
| Cutting | |
|---|---|
| Cutting Capacity | 4'-high grass; 8'-high weeds & brush; 3"-thick saplings |
| Cutting Height | 4" to 7 1/2" |
| Cutting Width | 44" |
| Number of Blades | 2 |
| Dimensions | |
|---|---|
| Height | 30 1/2" |
| Length | 146" with tow bar extended |
| Shipping Weight | 500 lbs. |
| Weight | 413 lbs. |
| Width | 46.5" |
| Shipping Dimensions | 78"L x 49"W x 40"H |
| Engine | |
|---|---|
| Air Filter | Dual Element |
| Engine Type | OHV |
| Horsepower | 10.5 HP |
| Lubrication | Splash |
| Make | Briggs & Stratton |
| Model | Intek Series |
| Number Of Cylinders | One (cast iron sleeve) |
| Oil Filter | Yes |
| Oil Type | 30W HD |
| Pre Cleaner | Yes |
| Starting Type | Electric |
| Fuel_System | |
|---|---|
| Fuel Capacity | 3 Quarts |
| Fuel Shutoff Valve | No |
| General | |
|---|---|
| Type | Tow-Behind |
| Wheels_Tires | |
|---|---|
| Front Tire Size | 11" X 4.5" Flat Free |
| Number of Tires | 4 |
| Rear Tire Size | 13" X 5.6" Lugged (with tube) |
| Tread | Sealant Filled |
| Warranty | |
|---|---|
| Engine Warranty | 2 yrs residential use, 1 yr commercial |
| Machine Warranty | 2 yrs residential use, 90 days commercial |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS