DR Power Grader
PREMIER EZ DIAL
List:$899.99
Sale:$799.99
Power Graders
In Stock
Ships in 1 to 3 Business days
Buy the product at a discounted price
Buy this item in a bundle
Buy the PREMIER EZ-DIAL Power Grader Bundle NOW and get an EXTRA $50 off your order!
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Dimensions | |
|---|---|
| Height | 44" |
| Length | 68" |
| Shipping Weight | 148 lbs |
| Weight | 133 lbs |
| Shipping Dimensions | 50.5"L X 17.5"W X 13"H |
| General | |
|---|---|
| Assembly | Some assembly required |
| Grading | |
|---|---|
| Highest Teeth Level | Varies by Hitch Position |
| Leveling Blade | Solid 1/4" thick steel |
| Lowest Teeth Level | 3/4" below ground |
| Side Rails | Solid 1/8" thick steel |
| Teeth | Carbide-Tipped Steel, 12 |
| Wheels_Tires | |
|---|---|
| Number of Tires | 2 |
| Tire Size | 8" Diameter |
| Wheel | Flat free solid rubber |
| Warranty | |
|---|---|
| Machine Warranty | 2 yrs residential use, 90 days commercial |
| Towing | |
|---|---|
| Recommended Towing Vehicle | Min 14 HP or 400 lbs; Lawn Tractor; Garden Tractor; Utility Tractor; ATV; UTV |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Standard Shipping
Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.
OTHER ITEMS
OTHER ITEMS