DR Leaf Blower
X20 MAXSP (Self-Propelled)
List:$2,399.99
Sale:$2,199.99
Walk-Behind Leaf Blowers
OR
$0/mo
Suggested payment
Limited Time Offer Detailswith month special financing*
Ships in 1 to 3 Business days
Buy this item in a bundle
Buy the X20 MAXSP Bundle NOW and get an EXTRA $50 off your order!
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Dimensions | |
|---|---|
| Handlebar Height | Adjustable, 39" or 42" |
| Weight | 177 lbs |
| Fuel_System | |
|---|---|
| Fuel Capacity | 5.4L |
| General | |
|---|---|
| Assembly | Some assembly required |
| Transmission | Yes |
| Material | |
|---|---|
| Basic Machine Housing Material | Steel |
| Frame | Steel, 11 Gauge |
| Warranty | |
|---|---|
| Engine Warranty | 2 years residential, 90 days commercial |
| Machine Warranty | 2 years residential, 90 days commercial |
| Engine | |
|---|---|
| Air Filter | Dual Element |
| Cooling Methods | Air |
| Displacement | 301cc |
| Engine Type | OHV |
| Horsepower | 9.2 HP |
| Lubrication | Splash |
| Make | DR |
| Number Of Cylinders | 1 |
| Oil Capacity | 1 quart |
| Oil Type | SAE 30W HD |
| Pre Cleaner | Yes |
| Starting Type | Electric |
| Choke/Primer | Choke |
| Wheels_Tires | |
|---|---|
| Brake | Optional |
| Front Tire Size | 10" x 3.5" |
| Number of Tires | 3 |
| Rear Tire Size | 12" x 4.5" |
| Tread | Turf |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 NOW FREE!
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS