DR Chipper Shredder
PREMIER 320
List:$1,099.99
Sale:$899.99
Chipper Shredders
In Stock
Ships in 1 to 3 Business days
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Chipping | |
|---|---|
| Chipper Flywheel | 14.75" dia, 17.6 lbs, 1/4" thick |
| Chipper Knife Size | 4.125" x 1.25" x .25" |
| Chipper Knife Speed | 231 ft/s (158 mph) |
| Hopper Opening Size | 10.4" x 7.2" |
| Dimensions | |
|---|---|
| Shipping Weight | 145 lbs |
| Weight | 129 lbs |
| Shipping Dimensions | 39.25 x 24 x 27.375 |
| Engine | |
|---|---|
| Air Filter | Dual Element |
| Cooling Methods | Air |
| Displacement | 223cc |
| Horsepower | 6.6 HP |
| Lubrication | Splash |
| Make | DR |
| Number Of Cylinders | 1 |
| Oil Capacity | .55L |
| Oil Type | 10W-30 or 15W-39 |
| RPM Speeds | 3600 RPM |
| Starting Type | Manual |
| Fuel_System | |
|---|---|
| Fuel Capacity | 3.4L |
| General | |
|---|---|
| Assembly | Yes |
| Shredding | |
|---|---|
| Shredder Hopper Opening | 19.8" x 13.7" |
| Standard Screen | .94" |
| Shredding Capacity | 1/2" diameter woody material |
| Warranty | |
|---|---|
| Engine Warranty | 2 yrs residential use, 90 day commercial |
| Machine Warranty | 2 yrs residential use, 90 day commercial |
| Wheels_Tires | |
|---|---|
| Number of Tires | 2 |
| Tire Size | 14" x 2" |
| Tread | Plastic Tread Cap |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS