DR Field and Brush Mower
PRO 26 (10.5 HP)
List:$3,099.99
Sale:$2,799.99
Walk-Behind Professional Series
OR
$91/mo
Suggested payment
Limited Time Offer Detailswith 24 month special financing*
In Stock
Ships in 1 to 3 Business days
Buy this item in a bundle
Buy the PRO 26 10.5HP Brush Mower Bundle NOW and get an EXTRA $50 off!
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Clutch | |
|---|---|
| Clutch | Electric |
| Cutting | |
|---|---|
| Cutting Capacity | 4' High Grass 8' High Weeds 2" Thick Saplings |
| Cutting Height | 3.5" |
| Cutting Width | 26" |
| Number of Blades | 1 |
| Dimensions | |
|---|---|
| Handlebar Height | High: 42" Low: 38" |
| Height | 48.2" |
| Length | 80.5" |
| Shipping Weight | 377 lbs |
| Weight | 268 lbs |
| Width | 30.25" |
| Blade Length | 26" |
| Shipping Dimensions | 62" L x 46" W x 50" H |
| Engine | |
|---|---|
| Air Filter | Dual-Element |
| Cooling Methods | Air Cooled |
| Displacement | 344cc |
| Engine Type | Briggs & Stratton E Series |
| Horsepower | 10.5 |
| Lubrication | Splash |
| Make | Briggs & Stratton |
| Number Of Cylinders | 1 (Cast-Iron Sleeved) |
| Oil Capacity | 48oz |
| Oil Filter | No |
| Oil Type | SAE 30W HD |
| Pre Cleaner | Yes |
| Starting Type | Manual |
| Choke/Primer | Choke |
| Fuel_System | |
|---|---|
| Fuel Capacity | 3 Quart |
| Fuel Shutoff Valve | No |
| Inline Fuel Filter | Yes |
| General | |
|---|---|
| Accepts Attachments | Yes |
| CARB Certified | Yes |
| Assembly | Yes |
| Wheels_Tires | |
|---|---|
| Brake | No |
| Dimensions | 18" X 6.5" X 8" |
| Number of Tires | 2 |
| Tread | Lugged |
| Wheel Brake with Lock | No |
| Warranty | |
|---|---|
| Engine Warranty | 2 yrs residential use, 1 yr commercial |
| Machine Warranty | 2 yrs residential use, 90 days commercial |
| Material | |
|---|---|
| Deck | 12 Gauge, Pivotable |
| Frame | 12 Gauge |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS