OVERVIEW
See More
FEATURES
SPECS
SPECS
| Chipping | |
|---|---|
| Adjustable Knife Wear Plate | Yes |
| Chipper Knife Material | D2 Heat Treated Tool Steel |
| Chipper Knife Size | 6.25" |
| Chipper Knife Speed | 97 mph |
| Chipping Capacity | 5" |
| Hopper Opening Size | 8" x 14" |
| Safety Blowback Shield | Yes |
| Dimensions | |
|---|---|
| Flywheel | 16.25" diameter |
| Height | 53" |
| Length | 79" |
| Shipping Weight | 560 lbs |
| Weight | 407 lbs |
| Width | 47" |
| Shipping Dimensions | 78" L x 49" W x 50" H |
| Engine | |
|---|---|
| Air Filter | Dual Element |
| Cooling Methods | Air Cooled |
| Displacement | 420cc |
| Engine Type | OHV |
| Ft Lbs Torque | 21 |
| Horsepower | 13.5 HP |
| Lubrication | Splash |
| Make | Briggs & Stratton |
| Number Of Cylinders | 1 |
| Oil Capacity | 37 oz |
| Oil Filter | No |
| Oil Type | SAE 30W HD |
| RPM Speeds | 3600 (+/- 100) |
| Starting Type | Electric |
| Choke/Primer | Choke |
| Fuel_System | |
|---|---|
| Fuel Capacity | 1.7 Gallons |
| Fuel Shutoff Valve | Yes |
| Inline Fuel Filter | No |
| General | |
|---|---|
| CARB Certified | Yes |
| Assembly | Yes |
| Wheels_Tires | |
|---|---|
| Number of Tires | 2 |
| Tire Size | 16" x 4.6" |
| Tread | On/Off Road |
| Material | |
|---|---|
| Construction | Steel |
| Frame | Steel, 9 Gauge |
| Hopper Material | Steel |
| Blade Material | D2 Tool Steel |
| Shredding | |
|---|---|
| Hammer Features | Serrated & Reversible |
| Hammer Size Type | 3.5" x 1.5" x 0.2" |
| Shredder Chamber Hits / Minute | 48,336 |
| Standard Screen | 1" Hole |
| Warranty | |
|---|---|
| Engine Warranty | 2 years residential, 1 year commercial |
| Machine Warranty | 2 years residential, 1 year commercial |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS