text.skipToContent text.skipToNavigation
Tarter Rotary Tiller

Tarter Rotary Tiller

200 Series - 5 Foot & 6 Foot Models

 (0  reviews)
Sale: $3,199.99
TOP
Log in or create an account to favorite

Tarter Rotary Tiller

200 Series - 5 Foot & 6 Foot Models
 (0  reviews)
List:$3,499.99
Sale:$3,199.99
Free Shipping to Your Home
Ships in 4 to 5 Business days

5 Foot

$3,199.99

6 Foot

$3,999.99

OVERVIEW
OVERVIEW

The Tarter 200 Series Rotary Tiller is a handy implement that cultivates the land: stirring up soil for gardens, laying sod, and other tillage needs. Choose from four depth levels to mix up the soil or break up the toughest ground. The Tiller’s self-sharpening tines are wide and made of high-quality steel to mix the soil better. The 200 Series Rotary Tiller is available in 5-foot and 6-foot models.

  • Driveline: 540 RPM Slip Clutch Protection
  • Number of Flanges on Rotor (5 Foot Model): 7
  • Number of Flanges on Rotor (6 Foot Model): 9
  • Number of Tines Per Flange: 6
  • Rotor Rotation: Reversible (FWD/ REV)
  • Rotor Shaft Speed: 211 rpm @ 540 rpm PTO
  • Skid Shoes: adjustable (0.4”, 1.4”,2.4”)
  • Top Gearbox Construction: Cast Iron Housing, Hardened Steel Gears
  • Side Drive Construction: Formed Steel Housing, Hardened Steel Gears
SPECS
SPECS
Material
Material Steel
Dimensions
Height 38.5 in.
Length 25.5 in.
Shipping Weight 695 lbs. (5 Ft. Model) / 783 lbs. (6 Ft. Model)
Weight 638 lbs. (5 Ft. Model) / 718 lbs. (6 Ft. Model)
Width 64 in. (5 Ft. Model) / 76 in. (6 Ft. Model)
Shipping Dimensions 84 in. L x 29 in. W x 37 in. H (5 Ft. Model) / 29 in. L x 84 in. W x 37 in. H (6 Ft. Model)
Warranty
Manufacturer Warranty Manufacturer's 1-Year Limited Warranty
REVIEWS
PRODUCT Q&A
SHIPPING
SHIPPING

SHIPPING


Motor Freight Shipping


We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.

Home Delivery

Normally $299.99 NOW FREE!

View Details navigaterightWatch Video navigateright

Liftgate Service (Home or Business)

Normally $349.99 $49.99

View Details navigaterightWatch Video navigateright


For customers unable to accept delivery at their homes, we offer these alternative delivery options:


Trucking Depot Delivery

Normally $199.99 NOW FREE!

View Details navigaterightWatch Video navigateright

Business Delivery

Normally $299.99 NOW FREE!

View Details navigaterightWatch Video navigateright

Recommended For You