Tarter Middle Buster / Sub Soiler Combo
100 Series
List:$379.99
Sale:$349.99
Tilling & Soil Prep
Free Shipping to Your Home
Ships in 4 to 5 Business days
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Material | |
|---|---|
| Material | Steel |
| Dimensions | |
|---|---|
| Height | 31 in. |
| Length | 12 in. |
| Shipping Weight | 35 lbs. |
| Weight | 35 lbs. |
| Width | 27 in. |
| Shipping Dimensions | 33 in. L x 28 in. W x 11 in. H |
| Warranty | |
|---|---|
| Manufacturer Warranty | Manufacturer's 1-Year Limited Waranty |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options: