Tarter 5 Ft. Rotary Cutter
200 Series
List:$2,189.99
Sale:$1,999.99
Rotary Cutters
Ships in 4 to 5 Business days
5 Foot
$1,999.99
6 Foot
$2,299.99
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Cutting | |
|---|---|
| Blade Tip Speed | 12,478 ft./min. |
| Cutting Capacity | up to 1" |
| Cutting Height | 1.5" to 9" |
| Cutting Width | Cast Iron/Steel |
| Material | |
|---|---|
| Deck | Cast Iron/Steel 12 Ga. |
| Dimensions | |
|---|---|
| Height | 7.5 in. |
| Length | 86 in. (5 Ft. model) / 93 in. (6 Ft. Model) |
| Shipping Weight | 575 lbs. (5 Ft. Model) / 668 lbs. (6 Ft. Model) |
| Weight | 530 lbs. (5 Ft. Model) / 623 lbs. (6 Ft. Model) |
| Width | 64 in. (5 Ft. Model) / 75 in. (6 Ft. Model) |
| Shipping Dimensions | 86 in. L x 64 in. W x 14 in. H (5 Ft. Model) / 93 in. L x 84 in. W x 14 in. H (6 Ft. Model) |
| Warranty | |
|---|---|
| Manufacturer Warranty | Manufacturer's 1-Year Limited Warranty |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options: