text.skipToContent text.skipToNavigation
Tarter Landscape Rake

Tarter Landscape Rake

200 Series

 (1  review)
Sale: $999.99
TOP
Log in or create an account to favorite

Tarter Landscape Rake

200 Series
 (1  review)
List:$1,084.99
Sale:$999.99
Free Shipping to Your Home
Ships in 6 to 9 Business days

5 Foot

$999.99

6 Foot

$999.99

OVERVIEW
OVERVIEW

Reclaim your property with a Tarter 200 Series Landscape Rake! This quick-install attachment features curved C-tines to level uneven terrain and clear rocks/debris off to the side. The tines won’t destroy your field by digging too deep. Put the tractor in reverse and watch it push away dirt or rocks. Rotate the rake in multiple angles to choose where the debris lands. An optional wheel kit maintains a consistent depth. The 200 Series Landscape Rake is available in 5-foot and 6-foot models.

  • Horsepower (5 Foot Models): 19-40
  • Horsepower (6 Foot Models): 19-45
  • Number of Teeth (5 Foot Models): 30
  • Number of Teeth (6 Foot Models): 36
  • Teeth Spacing: 1″ gap
  • Angle and Position: 5 FWD/ 5 REV up to 45 degree right or left
SPECS
SPECS
Material
Material Steel
Dimensions
Height 14.5 in.
Length 38.5 in.
Shipping Weight 240 lbs. (5 Ft. Model) / 280 lbs. (6 Ft. Model)
Weight 195 lbs. (5 Ft. Model) / 215 lbs. (6 Ft. Model)
Width 60 in. (5 Ft. Model) / 72 in. (6 Ft. Model)
Shipping Dimensions 40 in. L x 60 in. W x 21 in. H (5 Ft. Model) / 24 in. L x 84 in. W x 21 in. H (6 Ft. Model)
Warranty
Manufacturer Warranty Manufacturer's 1-Year Limited Waranty
REVIEWS
PRODUCT Q&A
SHIPPING
SHIPPING

Motor Freight Shipping


We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.

Home Delivery

Normally $299.99 NOW FREE!

View Details navigaterightWatch Video navigateright

Liftgate Service (Home or Business)

Normally $349.99 $49.99

View Details navigaterightWatch Video navigateright


For customers unable to accept delivery at their homes, we offer these alternative delivery options:


Trucking Depot Delivery

Normally $199.99 NOW FREE!

View Details navigaterightWatch Video navigateright

Business Delivery

Normally $299.99 NOW FREE!

View Details navigaterightWatch Video navigateright

Recommended For You