DR PTO Wood Chipper (Self-Feeding)
PRO 475P
List:$2,599.99
Sale:$2,199.99
Wood Chippers
OR
$0/mo
Suggested payment
Limited Time Offer Detailswith month special financing*
In Stock
Free Shipping to Your Home
Ships in 1 to 3 Business days
Buy this item in a bundle
Buy the PRO 475P Bundle NOW and SAVE and Extra $75!
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Chipping | |
|---|---|
| Chipper Flywheel | 17.75" |
| Chipper Knife Material | D2 Heat Treated Tool Steel |
| Chipper Knife Size | 6-1/4" x 1-1/4" x 9/32" |
| Chipper Knife Speed | 144 mph |
| Chipping Capacity | 4.75" |
| Hopper Opening Size | 17" x 27" |
| Engine | |
|---|---|
| Horsepower | 19 - 65 HP |
| Starting Type | PTO |
| Material | |
|---|---|
| Frame | 12 gauge |
| Hopper Material | Steel |
| Warranty | |
|---|---|
| Engine Warranty | n/a |
| Machine Warranty | 2 yrs residential use, 90 day commercial |
| Dimensions | |
|---|---|
| Flywheel Diameter | 17.75" |
| Flywheel Weight | 50 lbs |
| Height | 55" |
| Length | 64" |
| Shipping Weight | 351 lbs |
| Weight | 255 lbs |
| Width | 39" |
| Shipping Dimensions | 48" L x 46" W x 44" H |
| General | |
|---|---|
| Assembly | Yes |
| PTO | |
|---|---|
| PTO Speed | 540 |
| Tractor Requirements | Category 1 |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS