DR Stump Grinder
PRO
List:$2,199.99
Sale:$1,899.99
Stump Grinders
OR
$0/mo
Suggested payment
Limited Time Offer Detailswith month special financing*
In Stock
Free Shipping to Your Home
Ships in 1 to 3 Business days
Buy this item in a bundle
Buy the PRO Stump Grinder Bundle NOW and get an EXTRA $100 off your order!
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Clutch | |
|---|---|
| Clutch | Yes |
| Cutting | |
|---|---|
| Number of Teeth | 8 |
| Tooth RPM | 2800 |
| Dimensions | |
|---|---|
| Handlebar Height | Adjustable at 33", 37", 40" |
| Height | 39" |
| Length | 51" |
| Shipping Weight | 213 lbs |
| Weight | 148 lbs |
| Width | 29" |
| Shipping Dimensions | 54.75" L x 35.5" W x 45.25" H |
| Engine | |
|---|---|
| Air Filter | Paper |
| Cooling Methods | Air |
| Displacement | 301 cc |
| Engine Shaft Diameter | 1" |
| Engine Type | OHV |
| Ft Lbs Torque | *15.3 ft-lbs gross torque (per SAE J1940) |
| Horsepower | 9.2 HP |
| Lubrication | Splash |
| Make | DR |
| Number Of Cylinders | 1 |
| Oil Capacity | 37 oz |
| Oil Filter | No |
| Oil Type | 30W HD |
| Pre Cleaner | Yes |
| Starting Type | Manual |
| Choke/Primer | Choke |
| Fuel_System | |
|---|---|
| Fuel Capacity | 3.2 Qrts |
| Fuel Shutoff Valve | Yes |
| General | |
|---|---|
| CARB Certified | Yes |
| Assembly | Yes |
| Optimized Using FEA For Strength | Yes |
| Wheels_Tires | |
|---|---|
| Brake | Yes |
| Dimensions | 15" x 4.75" |
| Number of Tires | 2 |
| Tire Size | 15" x 4.75" |
| Tread | Saw Tooth |
| Wheel Brake with Lock | Yes |
| Warranty | |
|---|---|
| Engine Warranty | 2 yrs residential use, 90 days commercial |
| Machine Warranty | 2 yrs residential use, 90 days commercial |
| Material | |
|---|---|
| Cutting Blade Material | Replaceable carbide tipped teeth |
| Frame | 12 gauge |
| Grease Fittings | Yes |
| Handlebar Style | Height adjustable (with tools) 33", 37", 40" |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS