DR 2-Stage Snow Blower
PRO 28B
List:$1,699.99
Sale:$1,499.99
Snow Blowers
OR
$0/mo
Suggested payment
Limited Time Offer Detailswith month special financing*
Free Shipping to Your Home
Ships in 1 to 3 Business days
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Wheels_Tires | |
|---|---|
| Number of Tires | 2 |
| Tire Size | 15 x 6.50-7 |
| Tread | Snow |
| Warranty | |
|---|---|
| Engine Warranty | 2 years residential; 90 days commercial |
| Machine Warranty | 2 years residential; 90 days commercial |
| General | |
|---|---|
| Accepts Attachments | No |
| CARB Certified | No, 49ST ONLY |
| Brand | DR |
| Assembly | Yes |
| Speed | 6 Forward, 2 Reverse |
| Transmission | Friction Disc |
| Snow_Clearing | |
|---|---|
| Snowblower Type | 2-Stage |
| Clearing Width | 28" |
| Intake | 21" |
| Max. Throwing Distance | 45' |
| Dimensions | |
|---|---|
| Height | 45" |
| Length | 55.7" |
| Shipping Weight | 264 lbs |
| Weight | 212 lbs |
| Width | 29.75" |
| Fuel_System | |
|---|---|
| Fuel Capacity | 4.8 Qts |
| Engine | |
|---|---|
| Displacement | 302cc |
| Engine Type | OHV |
| Horsepower | 8.5 |
| Lubrication | Splash |
| Make | DR |
| Number Of Cylinders | 1 |
| Oil Capacity | 32.1oz |
| Oil Type | 10W-30 |
| Starting Type | 120 V Electric Start/Recoil Backup |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS