DR 2-Stage Snow Blower
PRO 24B
List:$1,399.99
Sale:$1,299.99
Snow Blowers
OR
$37/mo
Suggested payment
Limited Time Offer Detailswith 36 month special financing*
In Stock
Ships in 1 to 3 Business days
Buy this item in a bundle
Buy the PRO 24B Snow Blower Bundle NOW and get an EXTRA $50 off your order!
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Engine | |
|---|---|
| Displacement | 212cc |
| Engine Type | OHV |
| Horsepower | 6 |
| Lubrication | Splash |
| Make | DR |
| Number Of Cylinders | 1 |
| Oil Capacity | 20.3oz |
| Oil Type | 10W-30 |
| Starting Type | 120 V Electric start/ Recoil Backup |
| Choke/Primer | Yes |
| Wheels_Tires | |
|---|---|
| Dimensions | 14 x 5.00-6 |
| Tread | Snow |
| Dimensions | |
|---|---|
| Height | 45" |
| Length | 55.7" |
| Shipping Weight | 205 lbs |
| Weight | 177 lbs |
| Width | 25.75" |
| Shipping Dimensions | 38.6" x 26.3" x 24" |
| Fuel_System | |
|---|---|
| Fuel Capacity | 2.3 Qts |
| Warranty | |
|---|---|
| Engine Warranty | 2 year residential; 90 days commercial |
| Machine Warranty | 2 year residential; 90 days commercial |
| Snow_Clearing | |
|---|---|
| Snowblower Type | 2 Stage |
| Clearing Width | 24" |
| Intake | 21" |
| Max. Throwing Distance | Up to 40' |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS