DR Power Grader
PRO 60
List:$1,799.99
Sale:$1,599.99
Power Graders
OR
$0/mo
Suggested payment
Limited Time Offer Detailswith month special financing*
In Stock
Free Shipping to Your Home
Ships in 1 to 3 Business days
Buy this item in a bundle
Buy the PRO 60" Power Grader Bundle NOW and get an EXTRA $50 off your order!
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Dimensions | |
|---|---|
| Height | 17" |
| Length | 85" |
| Shipping Weight | 226 lbs. |
| Weight | 175 lbs. |
| Width | 60" |
| Shipping Dimensions | 22" L x 61" W x 14.75" H |
| General | |
|---|---|
| Assembly | Some Assembly required |
| Grading | |
|---|---|
| Actuator | Electric actuator w/ 4" stroke |
| Highest Teeth Level | 4.5" above ground |
| Leveling Blade | Solid 1/4" thick steel |
| Lowest Teeth Level | 9/16" below ground |
| Side Rails | Solid 10 gauge steel |
| Teeth | Carbide-Tipped Steel, 14 |
| Wheels_Tires | |
|---|---|
| Dimensions | 11" diameter |
| Number of Tires | 2 |
| Warranty | |
|---|---|
| Machine Warranty | 2 yrs residential use, 90 days commercial |
| Towing | |
|---|---|
| Hitch Type | Pin or Ball |
| Motor | |
|---|---|
| Battery | 12V-9AH |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS