Agri-Fab 130 Lb. Tow Behind Broadcast Spreader
List:$291.49
Sale:$264.99
Spreaders
FREE SHIPPING
Ships in 10 to 15 Business days
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Material | |
|---|---|
| Construction | Poly hopper and spreader plate, enclosed gear box |
| Material | Poly hopper steel frame |
| Dimensions | |
|---|---|
| Height | 31.5 in |
| Length | 46 in |
| Weight | 34 lbs |
| Width | 27.13 in |
| Warranty | |
|---|---|
| Manufacturer Warranty | 3-Year Limited |
| Towing | |
|---|---|
| Hitch Type | Universal Hitch |
| General | |
|---|---|
| Assembly | Fast and easy assembly |
| Type | Tow-style |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Standard Shipping
Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.