Hand Tools
Shop by Category:
Request Your FREE
DR Product Catalog!
Includes:
- Complete Line of DR Power Equipment
- New Product Introductions
- Parts & Accessories
- Special Offers
The DeWit Cape Cod Weeder allows you to pull the blade just under the soil surface cutting weeds off cleanly. This weeder works great for confined areas and in between plantings. Left-hand model is also available!
The DeWit Cape Cod Weeder allows you to pull the blade just under the soil surface cutting weeds off cleanly. This weeder works great for confined areas and in between plantings. Left-hand model is also available!
Fiskars® PowerGear2™ Pruner uses patented technology to multiply your leverage, providing up to 3x more power on every cut.
Fiskars® PowerGear2™ Pruner uses patented technology to multiply your leverage, providing up to 3x more power on every cut.
The DeWit Weedpopper is the eco-friendly way to get rid of dandelions and other unsightly weeds. The rocker gives leverage to easily pop the weed out of the soil. Remove the entire root in one quick movement.
The DeWit Weedpopper is the eco-friendly way to get rid of dandelions and other unsightly weeds. The rocker gives leverage to easily pop the weed out of the soil. Remove the entire root in one quick movement.
The DeWit Weed Warrior 3-Tine Cultivator & Heart Hoe is two tools in one! Cultivator for loosening tough soil and heart-shaped blade for digging. Perfect tool to dig, rake & make small furrows.
The DeWit Weed Warrior 3-Tine Cultivator & Heart Hoe is two tools in one! Cultivator for loosening tough soil and heart-shaped blade for digging. Perfect tool to dig, rake & make small furrows.
Featuring PowerArc™ technology, this is a truly professional quality pruner with replaceable and sharpenable carbon steel blades.
Featuring PowerArc™ technology, this is a truly professional quality pruner with replaceable and sharpenable carbon steel blades.
The DeWit Combi Cultivator is two tools in one! Use the sharp 3-tine cultivator to break up soil then use straight edge sharpened blade to pull out weeds or rocks.
The DeWit Combi Cultivator is two tools in one! Use the sharp 3-tine cultivator to break up soil then use straight edge sharpened blade to pull out weeds or rocks.
The DeWit Hori Hori Knife is an all-purpose garden knife. The very heavy-duty blade is 5 mm thick and sharpened on both sides to make gardening chores quick and easy. Hand-forged craftsmanship and durability with a lifetime guarantee!
The DeWit Hori Hori Knife is an all-purpose garden knife. The very heavy-duty blade is 5 mm thick and sharpened on both sides to make gardening chores quick and easy. Hand-forged craftsmanship and durability with a lifetime guarantee!
Compare up to 4 items
Select the compare checkbox on at least 2 items to compare.