text.skipToContent text.skipToNavigation
VegTrug Cold Frame

VegTrug Cold Frame

Small 1m - Gray Wash Finish

 (0  reviews)
Sale: $179.99
TOP
Log in or create an account to favorite

VegTrug Cold Frame

Small 1m - Gray Wash Finish
 (0  reviews)
List:$199.99
Sale:$179.99
Ships in 4 to 5 Business days
OVERVIEW
OVERVIEW

The VegTrug Small Cold Frame provides maximum insulation for plants and features excellent heat retention. Perfect for keeping your plants warm in the colder months and extending your growing season. Features a fully opening lid, making watering and tending to your plants simple.

Product Summary

  • Manufactured from 100% FSC certified cedar wood

  • Treated with a water-based preservative that is food safe

  • Easy assembly from detailed instructions

  • 3.5mm polycarbonate for maximum insulation

  • Safety shatter proof material

  • Great for heat retention

  • Ventilation post so that plants can breathe

  • Fully opening lid for easy access

  • May be used with a Small Classic VegTrug or directly on the ground

  • Dimensions: 41.25”L x 18”H” x 30”W

REVIEWS
PRODUCT Q&A
SHIPPING
SHIPPING

Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright

OTHER ITEMS
OTHER ITEMS

Recommended For You