42 Inch Lawn Mower Attachment
Attachment for DR Field & Brush Mowers
List:$1,399.99
Sale:$1,299.99
Walk-Behind Attachments
OR
$0/mo
Suggested payment
Limited Time Offer Detailswith month special financing*
Free Shipping to Your Home
Ships in 1 to 3 Business days
OTHER MODELS
OVERVIEW
See More
SPECS
SPECS
| Dimensions | |
|---|---|
| Shipping Weight | 156 lbs |
| Weight | 108 lbs |
| Width | 46" |
| Shipping Dimensions | 47 x 41 x 14 |
| General | |
|---|---|
| Assembly | Yes |
| Cutting | |
|---|---|
| Cutting Capacity | 2.0" - 4.5" |
| Material | |
|---|---|
| Basic Machine Housing Material | 12 Gauge powder coated steel |
| Warranty | |
|---|---|
| Machine Warranty | 2 yrs residential use; 90 days commercial |
| Wheels_Tires | |
|---|---|
| Number of Tires | 4 - 2 ea Pivoting Caster Wheels and 2 ea Anti-Scalp. |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS