BurnCage MAX
Our Largest BurnCage for Maximum Capacity!
List:$659.99
Sale:$599.99
BurnCage
FREE SHIPPING
Ships in 1 to 3 Business days
Added to Your Shopping Cart
Buy this item in a bundle
Buy the BurnCage MAX Bundle NOW and get an EXTRA $50 off your order!
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Dimensions | |
|---|---|
| Height | 45" |
| Length | 25" |
| Weight | 83 lbs |
| Width | 25" |
| Vol Capacity | 28,125 Cubic inches |
| Material | |
|---|---|
| Construction | Stainless Steel |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Standard Shipping
Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.
OTHER ITEMS
OTHER ITEMS