DR ATV Cultipacker
48" Wide, for ATVs, UTVs, or Garden Tractors
List:$899.99
Sale:$799.99
Cultivators
In Stock
Ships in 1 to 3 Business days
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Dimensions | |
|---|---|
| Height | 66" |
| Length | 47.6" |
| Shipping Weight | 308 lbs. |
| Width | 14" |
| Shipping Dimensions | 56.5" x 20.8" x 14.4" |
| General | |
|---|---|
| Assembly | Yes |
| Wheels_Tires | |
|---|---|
| Number of Tires | 2 |
| Tire Size | 13 inch |
| Tread | Turf |
| Warranty | |
|---|---|
| Machine Warranty | 2 yrs residential use, 90 days commercial |
| Towing | |
|---|---|
| Hitch Type | Pin Hitch |
| Recommended Towing Vehicle | ATV, UTV and Garden Tractor |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS